You are here: Tools > AKD into KAS > Workbench User Guide > Motor Connection (X2)

Motor Power Connection (X2)

Together with the motor supply cable and motor winding, the power output of the drive forms an oscillating circuit. Characteristics such as cable capacity, cable length, motor inductance, and frequency determine the maximum voltage in the system.

The AKD drive is able to protect the connected motor from overloading, if the parameters are set correctly and the thermal protection sensorA sensor is a type of transducer that converts one type of energy into another for various purposes including measurement or information transfer is connected and supervised. With Kollmorgen™ motors the valid data are automatically set by the internal motor database. With motors from other manufacturers the data from the nameplate must be entered to the referring fields in the motor view of the Kollmorgen™ setup software WorkBench.

The dynamic voltage rise can lead to a reduction in the motor operating life and, on unsuitable motors, to flashovers in the motor winding.
With long motor cables leakage currents endanger the output stage of the drive. For cable lengths from 25 m to 50 m, a motor choke (3YL) must be wired into the motor cable (near the drive). Refer to your regional Accessories Manual for Kollmorgen™ chokes.

Cable length ≤ 25 m

Cable length >25 m

 

003 to 024, power connector X2

Pin

Signal

Description

1

-BR

Motor holding brake

2

+BR

Motor holding brake

3

PE

Protective earth (motor housing)

4

U

Motor phase U

5

V

Motor phase V

6

W

Motor phase W

048, power connector X2

Cable length maximum 25 m.

Pin

Signal

Description

1

U

Motor phase U

2

V

Motor phase V

3

W

Motor phase W

4

PE

Protective earth (motor housing)

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™